Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
Plate Ball Bearings
Bill of material
197 B
ORDERNO
Article-number
197 B
LC
Load capacity
280 mm
H
Overall height H
19.5 mm
TP
Dimension of top plate
95x70 mm
HS
Hole spacing
75x45 mm
HD
Hole-Ø
6.5 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices